Automationdirect.com

AutomationDirect Offers Additional Magnetic Proximity Sensors

AutomationDirect Offers Additional Magnetic Proximity Sensors

Cumming, GA --- July 13, 2016 ... AutomationDirect's M-series cylindrical magnetic DC proximity sensors are now available in 8mm, 12mm, and 18mm sizes. With 10 models available, the magnetic sensors feature stainless steel shielded housings and are offered as NPN or PNP models with normally-open or normally-closed outputs, and are available with standard sensing distances of 0 to 70mm. M-series sensors are IP65/IP67 or IP68/IP69K-rated and come with built-in overload protection. Starting at $44.50, models are offered with an attached 2-meter axial cable or with an M8 or M12 connector; proximity sensor damping magnets are also available, starting at $4.00.

Learn more at: www.automationdirect.com/magnetic-sensors

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)