Automationdirect.com

AutomationDirect Extends RHINO Power Supply Line

AutomationDirect Extends RHINO Power Supply Line

Cumming, GA --- July 13, 2016 ... AutomationDirect's RHINO PSB series of DIN rail power supplies now includes the PSB48-480S single-phase input, 48VDC output power supply. The low-cost 480W power supply offers high performance and reliability without all the additional features of higher-cost full-featured power supplies. The power supply features removable finger-safe terminal blocks, output voltage status LED indicator, conformal coated circuit boards, and approval for Class 1, Division 2 hazardous locations. The aluminum housing easily installs with integral 35mm DIN rail mounting adapters. Priced at $170.00, this high-quality power supply includes overload, overvoltage and thermal protection, and is UL 508 listed, UL 60950 recognized, CSA certified, CE marked and RoHS compliant.

To view the entire line of power supplies, visit www.automationdirect.com/dc-power-supplies

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)