Automationdirect.com

AutomationDirect adds Spiral-Striped MTW Wire

AutomationDirect adds Spiral-Striped MTW Wire

Cumming, GA --- July 1, 2015 ... AutomationDirect has expanded its line of electrical wire for industrial applications to include striped MTW wire with color-coded PVC, heat and moisture-resistant insulating jackets. Available in 500-foot spools, with sizes ranging from 14 to 18 gauge, the striped wire features white with blue, white with orange or green with yellow spiral stripes to make them easily identifiable from any angle. MTW wire is UL approved, RoHS and ARRA 2009 Section 1605 "Buy American" compliant.

To view the entire line of wire, visit www.automationdirect.com/wire.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)