Automationdirect.com

AutomationDirect Offers More Enclosure Thermal Management and Climate Control

AutomationDirect Offers More Enclosure Thermal Management and Climate Control

Cumming, GA --- July 15, 2015 ... AutomationDirect's line of STEGO enclosure heaters are touch-safe, positive temperature coefficient (PTC) convection and fan heaters that are used to prevent the formation of condensation and provide evenly distributed interior air temperature in enclosures. The newly added compact IP54-rated PTC heaters, starting at $9.50, feature an anodized aluminum body and are available with heating capacities ranging from 5W to 13W.

STEGO explosion-proof convection heaters are used in areas with an explosion hazard to maintain minimum operating temperatures and prevent equipment failure due to corrosion. Starting at $157.00, new I/IP6X-rated heaters are available in 50W and 100W heating capacity models, have a large convection surface and are DIN rail-mountable.

Also added, STEGO compact high-performance fan heaters are offered in 500W to 700W heating capacities and feature a space-saving, flat design with built-in overheat protection. Starting at $172.00, these heaters are available in panel-mountable or DIN rail-mountable models.

For even more high heating performance, additional compact PTC fan heaters are available in the 1000W range and are designed with a double insulated plastic housing for protection against contact with current-carrying components. Prices start at $244.00 for these panel or DIN rail-mountable models; additional models with an integrated fixed thermostat are also available.

Backed with a one-year warranty, STEGO enclosure heaters are CE and RoHS compliant.

To learn more, visit www.automationdirect.com/enclosure-heaters.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)