AutomationDirect adds aluminum DIN rail

AutomationDirect adds aluminum DIN rail

Cumming, GA --- June 6, 2012 ... AutomationDirect now offers 35mm aluminum DIN rail in two styles. These products, in one-meter lengths, feature a non-anodized finish and are treated with galvanic zinc plating and passivation to resist corrosion. The lightweight DIN rail is easy to cut and debur and comes in two-piece ($8) and 10-piece packages ($36). Raised DIN rail, available in two-packs ($24.25), enables users to raise terminal blocks 2.25 inches above the back panel. A variety of rail support brackets and mounting clips have also been added.

See the full line at:

AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at or call 800-633-0405.


Editorial Contact:
TJ Johns
Phone: 678-455-1730

High resolution image: 300 dpi TIF (right click and Save Target As ...)