Automationdirect.com

AutomationDirect adds analog I/O modules to CLICK® PLC line

AutomationDirect adds analog I/O modules to CLICK PLC line

Cumming, GA --- June 12, 2013 ... AutomationDirect has added discrete and analog I/O modules to the CLICK PLC line. Available 24 VDC combination discrete modules include eight-point DC input/eight-point DC sinking or sourcing output models priced at $59; a four-point DC input/four-point relay output model is also available, priced at $49.

Available 24 VDC four-channel analog input modules with 13-bit resolution include 0-20 mA current input and 0-10V voltage input versions, priced at $89; 12-bit resolution four-channel output modules in 4-20 mA current and 0-10V voltage versions are priced at $119. Also added is a four-channel input/two-channel output module in current and voltage versions. Priced at $149, this module features 13-bit resolution inputs and 12-bit resolution outputs.

Four-channel RTD and thermocouple modules ($149) with 16- bit resolution have also been added. The RTD input module accepts Pt100, Pt1000, jPT100, Cu10, Cu25, and Ni120 elements; resistive ranges are also supported. The thermocouple input module supports J, K, E, R, S, T, B, N, and C-type thermocouples; voltage ranges are also supported.

The new CLICK analog modules are configured with the easy-to-use programming software, available as a free download or for purchase on CD for $10.

See the full line of CLICK PLCs at www.automationdirect.com/click-plc.

AutomationDirect sells over 13,000 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)