Automationdirect.com

AutomationDirect Offers Additional NEMA-Rated Enclosures

AutomationDirect Offers Additional NEMA-Rated Enclosures

Cumming, GA --- June 15, 2016 ... AutomationDirect has expanded its line of Hubbell Wiegmann enclosures with additional NEMA 3R and NEMA 12 models. NEMA 3R enclosures, typically used in outdoor applications for wiring and junction boxes, provide protection against falling rain, sleet, snow, and external ice formation; they protect against dripping water when used indoors. This style of enclosure does not have a gasketed sealing surface; some models have hasps for padlocking. New models include galvanized steel units, and larger sizes with hinge covers.

Most often used for indoor applications of automation control and electronic drives systems, NEMA 12 enclosures are designed to prevent the ingress of dust, water, and oil. Designed with gasketed doors to seal the enclosure's contents from airborne contaminants and non-pressurized water and oil, NEMA 12 enclosures are available in sizes from small wall mounts to two-door floor mount models.

To view the entire line of enclosures, visit www.automationdirect.com/enclosures

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)