Automationdirect.com

AutomationDirect adds hardware features with new series of C-more touch screen interface panels

AutomationDirect adds hardware features with new series of C-more touch screen interface panels

Cumming, GA --- March 12, 2014 ... AutomationDirect has added its new EA9 series operator touch panels to the C-more line. The color TFT touch screens are available in 6, 8, 10, 12 or 15-inch versions. Prices start at $499 for the 6-inch base model (without Ethernet).

The EA9 series touch panels are equipped with 800 MHz CPUs, 64k colors, and reliable 50,000 hour backlights. Hardware includes three serial ports (one on 6-inch base model), an Ethernet 10/100BaseT port (full-featured models), two USB 2.0 ports (one type A, and one type B), and one slot for optional SD memory card; 12 and 15-inch models support two SD cards and are equipped with one HDMI video output port. The 6, 8 and 10-inch units support 26MB project memory; 12 and 15-inch units contain 82MB of project space. An audio output port, when attached to an amplifier and speaker(s), can play warning sounds or pre-recorded messages (full-featured models). All touch panels are 12-24 VDC powered; an optional attachable AC power adapter is available to power the panels from a 100-240 VAC 50/60 Hz voltage source.

All models are NEMA 4/4X and IP65 rated (when installed properly; for indoor use only) and are compatible with the EA9-PGMSW programming software, priced at $99.

C-more touch screen interface panels are backed with a two-year warranty.

For more information, visit: www.automationdirect.com/c-more.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)