Automationdirect.com

AutomationDirect adds WEG miniature contactors

AutomationDirect adds WEG miniature contactors

Cumming, GA --- March 12, 2014 ... AutomationDirect's CWC series miniature contactors are a complete solution for switching and controlling motors. The compact dimensions for its IEC current rating, up to 22A, AC-3 utilization category, allows it to take up less space inside electrical enclosures while still offering up to a powerful 15 hp @460V.

Dimensions of the 7A to 16A contactors are the same for AC or DC coil voltages, making panel design and assembly easier. DC models feature low consumption coils allowing operation directly from a PLC without interface relays. Available in three-pole and four-pole models, contactors are 35mm DIN-rail mountable and feature IP20-rated housings, self-lifting pressure plates and coil voltage indication.

WEG CWC series miniature contactor prices start at $11; available accessories include front mounting auxiliary contact blocks, surge suppressors, electronic timing relays, wiring kits, mechanical interlock and latch blocks, a wide selection of overload relays and more.

To see the full line of WEG CWC series miniature contactors, visit: www.automationdirect.com/motor-controls.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)