Automationdirect.com

AutomationDirect Increases Reflector Offering

AutomationDirect Increases Reflector Offering

Cumming, GA --- March 25, 2015 ... AutomationDirect's RL-series sensor reflectors are now available in single and multi-packs. Suitable for use with polarized photoelectric sensors, available styles include single-hole or dual-hole mounted and self-adhesive reflective sheets; miniature types for close mounting in multiple sensor installations are also available. The RL-series reflectors are Reach and RoHS compliant and backed with a one-year warranty. RL100-series single-packs start at $2.00 and 10-packs start at $22.00; RL200-series single-packs start at $5.75 and five-packs are $27.00.

To learn more, visit www.automationdirect.com/sensors.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)