Automationdirect.com

AutomationDirect Expands General Purpose and Solid State Relay Line

AutomationDirect Expands General Purpose and Solid State Relay Line

Cumming, GA --- March 11, 2015 ... AutomationDirect's offering of industrial relays has been expanded to include additional electromechanical and solid state relays. The 750R series relays are 10 Amp general purpose relays designed for a wide range of applications, from power to sequence controls in various factory machines and control panels. Ideal for electrical control panels requiring stable and reliable relays, the 750R series features an octal base design, silver alloy with gold flashed contacts and 1500 Vrms open contact dielectric strength.

Starting at $7.25, these electromechanical relays provide high reliability and long life, as well as high vibration and shock resistance. New models are available in double-pole double-throw and three-pole double-throw styles with 12 and 24 VDC and 12 to 240 VAC coil input voltages. Additional features include a flag indicator to show relay status in manual or powered condition, an LED indicator to show proper functionality, and a pushbutton for manual operation of the relay without the need for power to the coil. An I.D. tag/write label allows for identifying relays in multi-relay circuits.

Additional AD-series solid state relays are available in 22mm and 45mm zero-cross and random-switching versions. The AD-SSR series relays feature 90 to 280 VAC, 90 to 140 VAC and 4 to 32 VDC input ranges, depending on style; available contact ratings are 10A, 30A, 45A and 65A.

Starting at $39, the DIN rail or panel mountable relays also feature integral finger-safe covers and heatsinks, as well as internal RC (snubber) network and RFI suppression.

The 750R-series and AD-series relays are UL recognized, CSA and CE/RoHS/REACH approved and are backed by a one-year warranty. For more information, visit www.automationdirect.com/relays.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)