Automationdirect.com

AutomationDirect expands Enclosure Cabinet Air Conditioner Offering

AutomationDirect expands Enclosure Cabinet Air Conditioner Offering

Cumming, GA --- May 30, 2013 ... AutomationDirect has expanded its Stratus™ line of enclosure air conditioners to include 480V models. Heat inside an enclosure can decrease life expectancy in controlling units such as PLCs, HMI, and AC drives. Excessive heat can cause nuisance faults from electrical and electronic components, circuit breakers and fuses. Stratus enclosure air conditioners can help alleviate such problem.

These closed-loop cooling systems are recommended for harsh environments, or when there are washdown requirements, heavy dust and debris, or airborne chemicals present. These 480V NEMA 12, 4 and 4X-frame Stratus 2,000 to 8,000 BTU/H air conditioners feature free-standing rigid chassis for easy installation and maintenance. NEMA 12 and 4 models are constructed of 16-gauge cold rolled steel; NEMA 4X units are made of 16-gauge 304 stainless steel. All units contain an active condensate management system and protective-coated condenser coils.

Designed to fit enclosures as shallow as 12 inches, each unit features a digital LED temperature controller with visible alarm and is pre-wired for external alarm monitoring. The highly energy-efficient compressors are charged with CFC-free refrigerant and equipped with anti short-cycle protection. UL and cUL listed, prices start at $1,178.

Replacement filters are also available for each of the three frame sizes, starting at $24.

To see the full line of Stratus enclosure air conditioners, visit www.automationdirect.com/enclosure-cooling.

AutomationDirect sells over 13,000 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product. For a free catalog, access their Web site at www.automationdirect.com or call 800-633-0405.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)