Automationdirect.com

Protect single-phase electrical and electronic equipment with AEGIS powerline filters

Protect single-phase electrical and electronic equipment with AEGIS powerline filters

Cumming, GA --- May 21, 2014 ... AutomationDirect now offers AEGIS powerline filters/surge protectors to protect single-phase electrical and electronic equipment from surges and line noise that can cause misoperation and damage. With multiple levels of surge protection, AEGIS series units guard against surges and clean up line noise.

Available in premium filter and premium hybrid models, the powerline filters react instantly to changes in voltage regardless of phase angle or polarity; the premium hybrid model is ideal when the highest level of RFI/EMI protection is required.

AEGIS powerline filters are 35mm DIN rail-mountable and feature LED status indicators; premium hybrid models also feature alarm contacts. The compact design contains no replaceable parts or items which require periodic maintenance. Available models provide up to 75 dB of filtering and up to 60 kA of surge protection. All units meet the latest UL safety standards for SPD (surge protective device) and EMI filtering protection.

Specifically designed to protect against the full spectrum of transient disturbances, the AEGIS series is engineered to filter the entire sine wave. As a result, AEGIS devices are effective against both low and high-energy transients to prevent immediate equipment damage and failure of sensitive electronic equipment over time.

Backed by a 10-year warranty, AEGIS powerline filters prices start at $190.

To learn more about AEGIS powerline filters, visit: www.automationdirect.com/power-filter.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)