Automationdirect.com

AutomationDirect Introduces Additional Circuit Breakers

AutomationDirect Introduces Additional Circuit Breakers

Cumming, GA --- May 6, 2015 ... AutomationDirect is pleased to announce the transition from the Eaton WMZ-series breaker family to the Eaton FAZ series breaker family. The FAZ family of products offer the same product quality, reliability and safety across the globe with no change to form, fit or function. A direct replacement for the UL1077 WMZS series supplementary protectors, FAZ Supplementary Protectors, starting at $9.00, are UL 1077 recognized for applications where branch circuit protection is not required or is already provided. They are thermal magnetic and protect against short circuit and overload conditions. Eaton FAZ-NA current-limiting miniature circuit breakers offer optimum and efficient protection for branch and control circuits up to 40 amps. A direct replacement for the WMZT-series miniature circuit breakers, the FAZ-NA series, starting at $18.00, is available with C or D trip characteristics in accordance with UL 489.

To learn more, visit www.automationdirect.com/circuit-protection.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)