Automationdirect.com

AutomationDirect adds M8 Sensor Cables

AutomationDirect adds M8 Sensor Cables

Cumming, GA --- May 6, 2015 ... AutomationDirect now offers IP69K-rated sensor cables available in lengths ranging from 2 to 10 meters. Available with industry standard axial and right-angle M8 quick disconnects with open leads and 316L stainless steel coupling nuts, the IP69K rating makes these cables suitable for food and beverage-rated sensors. Starting at $10 (2-meter cable), cables are fitted with a rugged premium grade PVC outer jacket to withstand high pressure and high temperature washdown applications. Starting at $15.00, patch cables with quick-disconnect plugs on each end are also available in lengths ranging from 0.6 to 5 meters. Backed with a one-year warranty, the IP69K-rated M8 sensor cables are UL and CSA approved and REACH compliant.

To learn more, visit www.automationdirect.com/cables.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)