Automationdirect.com

AutomationDirect adds 20-Gauge MTW Wire

AutomationDirect adds 20-Gauge MTW Wire

Cumming, GA --- May 18, 2016 ... AutomationDirect has expanded its line of electrical wire for industrial applications to include 20-gauge MTW wire with heat and moisture-resistant, color-coded or striped, insulating PVC jackets. The 20 AWG wire features a smaller diameter which is needed for many types of terminal block connections that cannot accept larger wire. Available in 500-foot spools, the 20 AWG wire is offered in 10 solid colors or striped in white with blue, blue with white, white with orange or green with yellow spiral stripes to make them easily identifiable from any angle. MTW wire is UL approved, RoHS and CSA compliant. Solid color wire is priced at $25.00 and striped wire is priced at $30.00.

To view the entire line of wire, visit www.automationdirect.com/wire

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)