Automationdirect.com

AutomationDirect offers additional 22mm Pilot Devices

AutomationDirect offers additional 22mm Pilot Devices

Cumming, GA --- November 18, 2015 ... AutomationDirect has added more pilot devices to their product offering. Fuji Electric's 22mm devices include AR22-series pushbuttons, selector switches and joysticks, and DR22-series pilot lights and buzzers. The compact design occupies less space than traditional 22mm devices and is adjustable to any panel thickness up to 6mm. Devices are mountable in panel cutouts of up to 25.5 mm diameter and can be wired in horizontal and vertical directions making wiring in narrow spaces easier. Fuji AR22 pilot devices have a snap-on mounting that makes replacing or adding a contact block or transformer unit easier. UL listed, CSA and CE/RoHS2 -approved, devices include a terminal cover for added safety; available oil and dust-proof operator modules are IP65-rated. Backed with a one-year warranty, Fuji 22mm pilot devices start at $9.00.

For more information, visit: www.automationdirect.com/pushbuttons-lights.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)