Automationdirect.com

AutomationDirect extends Ultrasonic Liquid Level Sensors line

 AutomationDirect adds Air-to-Air Heat Exchangers for Enclosures

Cumming, GA --- September 18, 2013 ... AutomationDirect has added the Flowline® EchoTouch™, EchoSpan®, and EchoSwitch® lines of ultrasonic liquid level sensors and transmitters, as well as the PodView digital level indicator to their product offerings. These innovative ultrasonic liquid level sensor families replace float, conductance and pressure sensors that fail due to contact with dirty, sticky and scaling media in small, medium and large capacity tanks. Constructed with PVDF transducers and NEMA 4X polycarbonate enclosures, these sensors replace float, conductance and pressure sensors that fail due to contact with dirty, sticky and scaling media in small, medium and large capacity tanks. Ideal for chemical, water and wastewater applications, these general purpose sensors are available with single and multi-function capabilities including continuous level measurement, switching and control.

The Echotouch LU20 liquid level transmitter features continuous level detection up to 18 feet; adjustable dead band and range filters eliminate false echo returns. Calibration takes less than a minute using the LCD display, four-button interface and intuitive calibration menu.

The EchoSpan LU series ultrasonic liquid level transmitters provide continuous level measurement up to 32.8 feet with a 4-20 mA signal output; an LCD display indicates level in inches, centimeters and percentages. Fail-safe intelligence and diagnostic feedback provide simple troubleshooting, and configuration is simple via the integral pushbutton display module.

The EchoSwitch LU series ultrasonic liquid level sensors provide continuous level measurement up to 26.2 feet; three programmable relays provide level switch or level control functions and a 4-20 mA output. Relays can be configured on a single setpoint or latched on two setpoints for automatic fill or empty in simplex, duplex, triplex level control modes with selectable time delay and fail-safe logic.

The LI40 PodView digital level indicator is a low cost ($181) general purpose indicator that displays engineering units for level or volume when combined with all EchoPod level sensors compatible with WebCal 6.0 software (free download at www.automationdirect.com). Fitted with a corrosion resistant NEMA 4/IP65 enclosure, it can be field mounted for local indication as well as be used to make simple setting changes to the sensor. PodView displays sensor output and can reconfigure sensor set points on the fly without needing to connect to a PC. The PodView display provides indication up to 15 feet from the sensor and can be transferred from sensor to sensor without any configuration changes to the display.

Many Flowline ultrasonic level sensors and transmitters are easily configurable via the WebCal PC software (available for free download at www.automationdirect.com) and the available USB fob adapter. While the software is available as a free download, the USB fob adapter is priced at $42.

Newly added Flowline ultrasonic liquid level sensors and transmitters prices start at $604.

For more information on Flowline ultrasonic liquid level sensors and transmitters, visit: www.automationdirect.com/ultrasonic-level-sensors .

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

Editorial Contact:
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com


High resolution image: 300 dpi TIF (right click and Save Target As ...)