Cookies are not enabled on your browser.
Timer relays provide cost-effective control for machines and processes through single, multi, or special operation modes, with easy setup and versatile mounting options, as well as selectable timing ranges of up to 10,000 hours.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Timer relays combine an electro-mechanical or solid-state relay with a control circuit that uses time as a trigger for the relay. These relays will open or close their contacts based on a user-specified time interval. Several modes of operation are possible with these relays, including, but not limited to:
For part listing and specifications, go to Shop Now
Dold timer relays are excellent for process control, machine tool control, safety control, and other applications. They are available in the most popular timing functions.
Starting at
(RK7816-81-61)
Fuji Electric timer relays are designed for general purpose applications and for those with space limitations.
The miniature DIN Super Timer relays are compact and accurate DIN-rail mountable units with on-delay operation and various timing ranges up to 60 minutes.
Fuji 1/16 DIN style timer relays are plug-in 8-pin or 11-pin surface/ DIN-rail mountable relays with up to four selectable modes of operation and four selectable timing ranges from 0.05 seconds to 60 hours. Basic units offer on-delay functionality, and multi-mode models offer on-delay, flasher, one-shot, and signal off-delay timing options
Components starting at
(ST7P-2DE6N-ADC)
Klemsan timer relays include single-, multi-, and special function timers to enable the fine tuning of control sequences, delay operations, or coordinate signals across machines and systems.
Starting at
(Z1A-ND30S)
Murrelektronik's multi-mode relay timer features a slim form factor ideal for control panel installations.
Priced at
(52350)
ProSense timer relays include single- or multi-mode versions with numerous timing functions built in. Various input voltage and output types are available.
Starting at
(T2L-ND-30-240U)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings