Cookies are not enabled on your browser.
Combination air-prep units offer multiple functions in a single easy-to-install device, typically including a filter, regulator, shutoff, pressure gauge and lubricator. Available devices include pre-assembled air prep units and NITRA TAP units that are all-in-one devices.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Combination air-prep units offer multiple functions in a single easy-to-install device, typically including a filter, regulator, shutoff, pressure gauge, and lubricator.
For part listing and specifications, go to Shop Now
Metal Work Syntesi combination air prep units come pre-assembled with the most popular component configurations. Models available include manual shut-off with filter/regulator and lubricator, filter/regulator with lubricator, filter with lubricator, and filter with coalescing filter assemblies.
Starting at
(5U11F20L101)
The NITRA Total Air Prep (TAP) unit is the latest technology for compressed air preparation. A single, high flow unit contains an automatic drain air filter with clogged filter indicator, relieving regulator, lockable shut-off valve, pressure gauge and air dump. Electric models also have an adjustable electric soft start / shut-off valve and an adjustable pressure switch with indicator LEDs. Interchangeable inlet and outlet port inserts allow the TAP to easily mount to most pipe sizes.
Starting at
(TAP-1000)
The Excelon Plus 82 and 84 series combination air prep units offer exceptional performance, are compact, lightweight, robust and are suitable for most industrial applications. Units come pre-assembled and ready to use. They include a filter, regulator, lubricator and manual shutoff valve.
Starting at
(BL82-221A)
New!
BIT series filter‑regulator‑lubricators combine air filtration, pressure regulation, and lubrication in a compact, pre‑assembled unit designed to simplify air prep while delivering dependable performance at an excellent value.
Priced at
(5104008U)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings