Cookies are not enabled on your browser.
Two-hand control systems are used with a purpose-built control monitoring relay and require an operator to use both hands at the same time when initiating a hazardous operation. This forces operators to keep their hands out of harm's way.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Two-hand control devices require simultaneous actuation by both hands to initiate and maintain hazardous machine functions. Two-hand systems are designed for machinery with dangerous closing movements, including hydraulic presses and cutters, ensuring hands are clear of any dangerous mechanisms. These systems require a control monitoring relay for operation (sold separately).
For part listing and specifications, go to Shop Now
Two-hand control panels are installed in conjunction with a monitoring relay to protect operators from harm.
Starting at
(SEPK02.0.L.22)
Accessories for two-hand control panels include:
Starting at
(EDRR40RT)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings