https://www.AutomationDirect.com/ultrasonic-sensors?utm_source=IP6F31gWFQY&utm_medium=VideoTeamDescription
(VID-SEN-0022)
Wenglor OPT series cylindrical and rectangular sensors are available in diffuse and through-beam sensing styles, offer sensing distances up to 2000mm, come in rugged stainless steel and plastic housings, and offer protection ratings up to IP68 for use in challenging industrial environments. These Wenglor ultrasonic sensors are IO-Link v1.1 compatible, offering advanced configuration options such as through-beam, synchronous, and mute operating modes, window teach-in, and external temperature compensation.
Online Support Page: https://community.automationdirect.com/s/?utm_source=IP6F31gWFQY&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect offers thousands of sensors, including a variety of ultrasonic sensors in many shapes, sizes, and voltages to meet your sensing application needs. These Wenglor OPT series cylindrical and rectangular ultrasonic sensors are available in diffuse and through-beam sensing styles, offering sensing distances up to 2000mm and come in rugged stainless steel and plastic housings. They offer protection ratings up to IP68 for use in challenging industrial environments. Wenglor ultrasonic sensors are IO-Link v1.1 compatible, offering advanced configuration options such as through-beam, synchronous, and mute operating modes, window teach-in, and external temperature compensation. These Wenglor OPT sensors are easy to set up and install, offer a 1-year warranty, and provide these agency approvals. Learn more by visiting: https://www.automationdirect.com/ultrasonic-sensors Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings