Visit AutomationDirect.com for products and up to date prices.
(VID-LE-0020)
Endress+Hauser Waterpilot series submersible level sensors measure level by continually sensing the hydrostatic pressure produced by the height of liquid above the sensor, providing a 4-20 mA output signal compatible with PLCs, panel meters, data loggers, and other electronic equipment.
AutomationDirect offers many brands and styles of level sensors like this Endress+Hauser Waterpilot series of submersible level sensors. These sensors measure level by continually sensing the hydrostatic pressure produced by the height of liquid above the sensor, providing a 4-20 mA output. The FMX11 series is suited for freshwater applications and features a 22mm diameter stainless steel housing and a sensor diaphragm protection cap. These sensors are NSF certified for drinking water applications. The FMX21 series is suited for wastewater applications, offering an easy-to-clean, flush-mounted, process-isolating sensor diaphragm, a rugged 42mm diameter stainless steel housing, and a diaphragm protection cap. These sensors include FM hazardous location approvals for intrinsically safe applications. Both styles have sensing ranges up to 2 bar and are fitted with a shielded cable containing an atmospheric vent tube and a tough abrasion and UV resistant TPE jacket. These Endress+Hauser FMX11 and FMX21 series submersible level sensors carry these agency approvals and come with a 1-year warranty.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings