Visit AutomationDirect.com for products and up to date prices.
(VID-PH-0027)
ProSense F18 series 18mm round sensors have been added to our extensive lineup of photoelectric sensors.
AutomationDirect offers thousands of sensors, including a variety of photoelectric sensors in many shapes, sizes, and voltages to meet your sensing application needs. Photoelectric sensors use light and optics to detect object presence or distance and provide an output based on object detection or distance criteria. They can detect a wide variety of materials and measure distances from a few millimeters up to hundreds of meters. These ProSense F18 series 18mm round barrel sensors can detect up to distances of 25m! They are made of rugged PBT thermoplastic housings, and have an IP67 protection rating. These general-purpose sensors are available in diffuse, diffuse with adjustable background suppression, polarized retroreflective, and through-beam sensing styles. We offer these in both made-on cable or quick disconnects and they operate on 10 to 30 volts DC. The ProSense F18 series photoelectric sensors offer a 1-year warranty, and provide these agency approvals.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings