Visit AutomationDirect.com for products and up to date prices.
(VID-MT-0016)
- AutomationDirect sells an incredible selection of motors from a wide range of brands to fit most any application. Founded in 1961, WEG is recognized today as one of the world’s largest electric motor manufacturers, serving more than 100 countries and five continents.
AutomationDirect sells an incredible selection of motors from a wide range of brands to fit most any application. Founded in 1961, WEG is recognized today as one of the world’s largest motor manufacturers, serving more than 100 countries and five continents. WEG rolled steel motors are a great option for general purpose IP55 motors. These work for any 56, 143 or 145 application and have options for base only, Cface -Footless or Cface with base. These WEG motors are available in single and 3 phase models and 3 phase brake motors. The integral brake is spring set, solenoid actuated and operates on 208/230 or 460v systems. There’s even an external manual brake override.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings