Cookies are not enabled on your browser.
General purpose tray-rated cables include types for flexible control, control / signal, VNTC, power machine, and instrumentation applications. The tray rating allows installation on trays without metal conduit and/or armor. Order cables cut to your specified lengths, or in any bulk length.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.







For part listing and specifications, go to Shop Now
Multi-conductor flexible control cable is available in a wide range of choices for common system wiring needs. These cables are suitable for both stationary and flexible applications with limited mechanical stress and free movement without any tensile stress, loads or forced movements (NOT suitable for continuous flexing applications). When combined with AutomationDirect ZIPport multi-wire connectors, these flexible multi-conductor cables provide an economical way to organize and simplify control wiring in facilities and during assembly of machinery.
Starting at
/ ft. (20 ft. min.)
(H62020-1)
LUTZE ELECTRONIC shielded and unshielded flexible control and signal industrial grade multi-conductor cables are ideal for use in machines and machine tools, plant cabling, HVAC technology, assembly/production lines, process instrumentation, and for industrial controls.
Starting at
/ ft. (20 ft. min.)
(A3032203-1)
Used for signal transmission in industrial control systems, this control and signal cable is built to withstand harsh environments and provide good flexibility for an easy installation.
Starting at
/ ft. (30 ft. min.)
(Q0140-1)
Vinyl Nylon Tray Cable (VNTC) control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired.
Starting at
/ ft. (25 ft. min.)
(VNTC-18-3-BK-1)
This multi-conductor power/control cable can be easily routed using raceways or cable trays and is ideal for both stationary and flexible applications that have limited mechanical stress and free movement without any tensile stress, loads or forced movements.
Starting at
/ ft. (20 ft. min.)
(PMTC-18U-3BK-1)
300V instrumentation cable connects electrical devices in a variety of applications, including industrial instrumentation, control, alarm, audio, intercom, and energy management circuits. Overall shielded cables have a foil shield and a continuous drain wire for protection against external electrical noise interference. Cables with both individually shielded pairs and an overall shield offer separate continuous drain wires for maximum effectiveness against both external interference and crosstalk between pairs.
Starting at
/ ft. (25 ft. min.)
(PLTC3-20-1S-1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings