Cookies are not enabled on your browser.
Wire and cable termination products provide efficient and secure electrical connections, ensuring the proper flow of electricity in control panels, enclosures, and industrial systems. Numerous options are available including terminal blocks, power distribution blocks, mechanical lugs, and more.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Wiring and cable termination products enhance the installation and safety of electrical systems. Properly terminated wires and cables will help ensure efficient operation of an electrical system for years to come.
Each wiring termination component performs an important function:
For part listing and specifications, go to Shop Now
Newest Additions!
Connectors, receptacles, and pre-made electrical circular connection cables can be used to supply power and exchange signals with sensors and switches.
The ZIPLink prewired cable and module system eliminates the tedious process of wiring PLC I/O or other devices to terminal blocks. With a ZIPLink cable and associated connector module, I/O connections are made using half the space and a fraction of the time required to wire individual terminal block connections.
ZIPLink connector and communication modules provide screw terminals for feedthrough and fused PLC field I/O connections, high current relay output connections, communication links, and more.
Most control panels use some sort of terminal strips or terminal blocks to connect the control panel wiring (PLCs, relays, connectors, etc.) to the field wiring. This convenient wire connection method provides for well-organized panel wiring, simple in-the-field panel installations, and easily traceable connections.
DIN rail provides easy installation and removal of terminal blocks and other DIN rail compatible devices including circuit breakers, PLCs, relays, etc.
Panel interface connectors (PICs) mount on a cabinet to provide pass-through connections to a PLC and other devices without opening the enclosure. PICs are available in pre-configured and modular versions.
Pre-configured models offer various power and communication port combinations.
Modular versions allow you to create communication port/outlet combinations to fit your specific application. Single or double mounting frames are available; inserts include a power outlet and a variety of communications terminations such as RJ45 and USB.
Pin and sleeve devices are nonconductive plugs, connectors, receptacles, and inlets designed to withstand heavy-duty industrial environments while maintaining a reliable electrical and watertight connection.
Accessories include back boxes, adapter plates, direct mount boxes, and closure caps.
Newest Additions!
Newest Additions!
Multi-wire connectors provide easy power and data connections and are assembled from components that include a housing, connector insert, conductor terminations, and fittings.
Newest Additions!
Newest Additions!
Splicing connectors provide fast and secure cable connections between solid, stranded, or fine-stranded conductors. Splicing spring connectors offer a quick and simple alternative to soldering for making electrical connections, making them especially useful for industrial projects and repair tasks.
Splicing connector accessories help to safeguard electrical splices.
Newest Additions!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings