Cookies are not enabled on your browser.
Why spend the time wiring each PLC I/O point to a terminal when you can get them prewired? ZIPLink pre-wired cables and modules save valuable time, keep your installation clean and efficient, and use half the space at a fraction of the cost of standard terminal blocks.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
PLC I/O wiring can be a very time-consuming task. Wiring each point on every I/O module to a field connection terminal strip can take hours or even days. The ZIPLink wiring solution eliminates the need for hand wiring every I/O point in the control panel. Simply plug one end of a ZIPLink pre-wired cable into a supporting PLC or I/O module and the other end into a ZIPLink connector module and all the connections are made. Connect field wiring to the connector module and the I/O circuits are complete.
ZIPLinks can also be used for AutomationDirect drives, including the GS series, DuraPulse, and SureServo AC drives as well as third party devices.
With ZIPLinks, panel design and layout are simplified, wiring time and errors are significantly reduced, troubleshooting and maintenance is easier, and panel appearance/organization is greatly improved.
The ZIPLinks wiring system provides:
A variety of ZIPLink connector and communication modules, as well as connector cables, are also available to provide easy and reliable connections to various industrial control devices/networks.
For part listing and specifications, go to Shop Now
Compatible terminal block modules and PLC-specific cables are available for P1000 PLCs.
Starting at
(ZL-RTB20)
Compatible terminal block modules and PLC-specific cables are available for P2000 PLCs.
Starting at
(ZL-RTB20)
Compatible terminal block modules and PLC-specific cables are available for P3000 PLCs.
Starting at
(ZL-RTB20)
Compatible terminal block modules and PLC-specific cables are available for BRX PLCs.
Starting at
(ZL-RTB20)
Compatible terminal block modules and PLC-specific cables are available for Do-more H2 series PLCs.
Starting at
(ZL-RTB20)
Compatible terminal block modules and PLC-specific cables are available for DL05/06 PLCs.
Starting at
(ZL-RTB20)
Compatible terminal block modules and PLC-specific cables are available for DL205 PLCs.
Starting at
(ZL-RTB20)
Compatible terminal block modules and PLC-specific cables are available for DL305 PLCs.
Starting at
(ZL-RTB20)
Compatible terminal block modules and PLC-specific cables are available for DL405 PLCs.
Starting at
(ZL-RTB20)
Compatible terminal block modules and PLC-specific cables are available for CLICK/CLICK PLUS PLCs.
Starting at
(ZL-RTB20)
ZIPLink specialty modules provide more functionality than standard feedthrough and fused I/O modules including ones with relay outputs and communication modules that offer signal conversion and distribution.
A complete listing of available ZIPLink cables with different lengths and connection options for PLC-specific, VFD, servo, stepper, and communication connections.
A complete listing of available ZIPLink modules including feedthrough, fused, relay output, communication modules, and more.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings