Male Y push-to-connect pneumatic fittings connect a threaded device to two tubes in a Y configuration for narrow spaces. Featuring durable thermoplastic (PBT) bodies, fittings are available with NPT or R-thread connections, in a selection of termination sizes.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
A wide selection of pneumatic push-to-connect fittings is available for easy termination of flexible tubing. Connections are made by simply inserting the tubing end into the fitting, which is held in place with gripping claws. To release the tubing, press the circular release ring and the tubing can be easily pulled out.
For part listings and specifications, go to Shop Now
Push-to-connect male straight pneumatic fittings with a hex body connect tubing to system components in an inline configuration.
Push-to-connect male straight pneumatic fittings with a round body connect tubing to system components in an inline configuration.
Push-to-connect female straight pneumatic fittings connect tubing to system components in an inline configuration.
Push-to-connect male elbow pneumatic fittings connect tubing to system components in a right-angle configuration.
Push-to-connect long male elbow pneumatic fittings connect tubing to system components in a right-angle configuration where an extended length makes connection easier.
Push-to-connect female elbow pneumatic fittings connect tubing to system components in a right-angle configuration.
Push-to-connect male branch tee pneumatic fittings connect a threaded device to a straight tubing run.
Push-to-connect male run tee pneumatic fittings connect a threaded device to a right-angled tubing run.
Push-to-connect male Y pneumatic fittings connect a threaded device to two tubes in a parallel "Y" configuration, ideal for tight spaces.
Push-to-connect female straight pneumatic fittings connect tubing to system components in an inline configuration through a panel or other barrier.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings