In addition to the built-in I/O on PLC units, CLICK PLCs can also support up to 8 additional stackable I/O modules, attached directly to the PLC unit with no additional hardware needed. Multiple I/O configurations including analog, discrete, temperature, and relay modules are available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
For applications requiring higher I/O capacity than what the CLICK PLC unit's built-in I/O can provide, additional I/O can be added to the system using stackable I/O modules. The CLICK PLC unit and stackable I/O modules easily connect via expansion ports on the side of each module.
Starting at
$48.00
(C0-08ND3)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings