This version of Internet Explorer is no longer supported by Microsoft, and some features of our store will soon no longer be supported by this version of IE.
Please upgrade or use a different browser.
Fork sensors (slot or U sensors) use through-beam photoelectric technology to detect objects passing through the slot. The rugged one-piece housing keeps the emitter and receiver in alignment. Eye-safe (class 1) laser light models detect tiny objects (as small as 0.05mm), and are available in sensing distances up to 120mm, with quick-disconnect termination.