Numerous accessories are available to aid with the installation, programming, and operation of C-more HMIs including memory cards, protective overlays, mounting brackets, and cables. The C-more EA9 and CM5 series HMI programming software is a FREE download; a USB version is also available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Affordable HMIs for any application
Free powerful, easy-to use programming software gets the job done in no time!
(click to enlarge)
The HMI or Human Machine Interface allows operators to "interface" with the system they oversee. It provides a visual overview of the automated system's status and direct control of its operation. An HMI's graphical screens can be programmed to display important status and control information to the operator. Pictures, icons, sounds, and colors can all be used by HMIs to represent different operating conditions and many HMIs deploy touch screen technology for user interaction with elements displayed on the screen.
Some of the benefits/features HMIs provide are:
For part listings and specifications, go to Shop Now
C-more industrial HMI panels provide visibility and a convenient control interface for large complex systems as well as small simple applications.
The headless EA9-RHMI provides a "no screen" solution for those who prefer not to have a built-in screen and would rather use a mobile device or larger HDMI display for their interface needs.
Hardware options and accessories for C-more HMIs include SD memory cards, USB flash drives, protective overlays, connectors, mounting brackets, and port adapters.
The C-more and C-more Micro programming software packages are FREE to download and provide a robust set of tools for developing simple or very complex projects. Software features include but are not limited to:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings