This version of Internet Explorer is no longer supported by Microsoft, and some features of our store will soon no longer be supported by this version of IE.
Please upgrade or use a different browser.
The MAX+ series are inverter-duty AC motors with built-in encoders from Marathon Electric, performance matched for DURApulse or GS series drives to provide exceptional performance throughout the speed range. This design allows constant torque operation from 0 to base RPM on vector drive, and constant horsepower operation up to twice base RPM.
MAX+ AC Inverter-Duty Motors with Encoder (0.5HP to 5HP)
1000:1 Constant Torque (TENV)
The MAX+ motor, when teamed up
with AutomationDirect's DURApulse or GS series
drives, provides exceptional performance throughout its rated speed
range.
MAX+ AC electric motors are designed as a replacement
technology for Permanent Magnet DC (PMDC) systems, (when used
with AC variable frequency drives); as a replacement for
multi-speed motors, single phase motors; and as a variable speed
upgrade from standard fixed speed motor systems.
When compared with PMDC technology, the MAX+ motor is
more efficient and produces more torque per amp.
MAX+ AC motors with encoder start at
$730.00 (Y280)
Features:
Integrated Dynapar HS20 1024 ppr encoder
Optimized for operation with IGBT inverter
Constant Torque operation from 0 to base speed on Vector
Drive
Constant Horsepower operation up to twice base RPM
Class F insulation with CR200 corona resistant magnet
wire
Continuous duty at 40�C ambient
Removable base for C-Face footless mounting, as noted
Service Factor: 1.0
Ball bearings
F1 mounting (except as noted)
UL Recognized, CSA Certified, and CE Mark
Three year warranty (through Marathon Electric)
MAX+
Motors Shaft-Mounted Encoder:
A Dynapar Model HS20 shaft-mounted encoder is supplied
with the MAX+ motor
The encoder requires a 5�26 VDC power source, provides a
count of 1024 pulses per revolution (PPR), differential line
driver output
Includes 10 screw terminal wiring connections
When connecting the motor to a DURApulse AC drive, a
GS3-FB Feedback Card is required for the drive
Applications:
Replaces 90 and 180 volt PMDC motors (when used with AC
variable frequency drives)
Typical AC electric motor applications include: machine
tools, conveyors, packaging machines, batching machines, printing
equipment, pumps and fans