This version of Internet Explorer is no longer supported by Microsoft, and some features of our store will soon no longer be supported by this version of IE.
Please upgrade or use a different browser.
AC Motors - Stainless Steel, 3-Phase, Marathon (0.33-2HP)
AC induction motors are widely used to power pumps, blowers, conveyors and other industrial machinery. Marathon Powerwash series stainless-steel housed TE (Totally Enclosed) three-phase motors, up to 2HP, are suitable for washdown applications and are inverter capable.
Marathon Powerwash SXT 3-Phase Stainless Steel Motors from 1/3 to 2 Horsepower ... New!
Designed for IP55 washdown applications
Three-phase
All stainless steel
Totally enclosed
C-face with rigid base (footed) and C-face footless
Marathon Powerwash SXT washdown motors are designed for use in food and beverage processing or other applications where motors are frequently exposed to moisture,
humidity, certain chemicals or other washdown environments (not rated for direct contact with food).
Features
Suitable for use on VFD 10:1 Variable torque, 10:1 (TEFC) or 1000:1 (TENV) Constant Torque
MAX GUARD® Class F insulation system
1.15 Service Factor on sinewave, 1.0 Service Factor on VFD power
Double-sealed ball bearings
303 stainless steel shaft with spring-loaded contact seals in each end (drive end only on TENV)
300 Series stainless steel external construction: frame, end shields,
conduit box, fan guard, mounting base and hardware for superior
corrosion resistance
Internal corrosion-resistant coatings on rotor and heavy polyester
varnish on the stator
100% paint-free constructions
One-way condensation drains in each end shield and conduit box for all
angle mounting
Nitrile Buna-N gaskets and seals on conduit box, through bolts and
end shields
Rated 60/50 Hz, 190/380 volt at next lower horsepower
Nameplate information laser etched on frame
UL Recognized, CSA Certified and CE Mark
IP55 Rating
Applications
Replaces 90 volt and 180 volt PMDC motors (when used with
AC variable frequency drives)
Machine tools
Conveyors
Packaging machines
Batching machines
Food and beverage equipment
Pumps and fans
Marathon stainless steel AC motors start at
$320.00