NITRA™ Coiled Pneumatic Polyurethane (PUR) Tubing
Polyurethane
Coiled Air Hose - Single and Bonded Multi-Tube
|
NITRA™ Polyurethane (PUR) Coiled
Air Tubing is made from our high quality standard polyurethane
tubing (aso referred to as poly tubing). Coiled air hose tubing is
available in single, double and triple bonded configurations.
- NITRA polyurethane tubing is ether-based to provide
excellent hydrolysis, oil and cold resistance.
- NITRA polyurethane pneumatic tubing is strong, flexible,
and offers superior kink resistance compared to other pneumatic
tubing.
- With its extremely tight outside diameter tolerance,
NITRA polyurethane coiled air tubing is ideal for use with NITRA
push-to-connect fittings.
NITRA Polyurethane coiled air hoses start at: $4.50 (2.2 ft. working length)
Features:
- Inch and metric air tubing sizes available
- Contrasting colors on double and triple coils – black,
clear blue, blue
- Three working lengths for each size
- Shore A 98 hardness
- Strong, flexible and kink resistant
- Made in USA
Complete NITRA Coiled Polyurethane Air
Tubing Overview
|
 |
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.