NITRA® Quick-Disconnect Pneumatic Safety Couplings
NITRA pneumatic 1/4-inch quick-disconnect safety air
couplings
NITRA pneumatic quick-disconnect air hose couplings allow
easy changing of tools or hose connections. Safety couplings bleed
off air pressure downstream before disconnecting. The universal
style safety couplings are chrome-plated steel. Features
- Couplers for 1/4-inch hose sizes
- Coupler type: automatic
- Coupler style: Universal
- Material type: chrome plated steel
- NPT threaded connections: 1/4-inch,
both male and female configurations
- Maximum pressure: 250 psi
- Thread sealant supplied on all male fittings
- 30-day return
- 12-month warranty
- Quick-disconnect safety couplings start at
$16.50
NITRA 1/4-inch Quick-Disconnect
Safety Coupler Fittings Overview
1/4-Inch
Quick Disconnect Safety Couplers
Part
No. |
Description |
Price |
HC14-14M-D |
Quick-disconnect automatic safety coupler,
universal, chrome plated steel, 1/4 inch inside diameter with
1/4 inch male NPT threaded connection |
$16.50 |
HC14-14F-D |
Quick-disconnect automatic safety coupler,
universal, chrome plated steel, 1/4 inch inside diameter with
1/4 inch female NPT threaded connection |
$16.50 |
|

NITRA 1/4" I.D. Quick-Disconnect Safety Couplings
|
Great prices and same-day shipping - Order today, install
tomorrow!