This version of Internet Explorer is no longer supported by Microsoft, and some features of our store will soon no longer be supported by this version of IE.
Please upgrade or use a different browser.
Roxburgh very-high performance multi-stage EMI filters are most suitable for drive (VFD) applications requiring long cable lengths (above 50m) between the drive and motor, and electrically noisy applications requiring high filter performance on 230/460 VAC, 50/60 Hz, 3-phase devices.
Roxburgh 3-Phase Drive-Rated Power Line EMI / RF Filters
Quality drive-rated power line EMI /RFI filter products ...
KMFA Series High Performance 3-phase Drive Filters, 6A - 100A
MIF3 Series Very High Performance 3-phase Drive Filters, 10A - 800A
KMFV Series High Performance 575V 3-Phase Drive Filters, 6A - 36A
KMFA Series
KMFA Series High Performance Three-phase Drive Filters
The Roxburgh KMFA Series filters are economically priced and specifically designed as a line filter for 230/460 VAC, 3-phase devices.
For motor drives and inverters, machine tools, UPS, industrial controls, process controls and mechanical handling equipment.
High performance, designed for industrial drives applications
230/460 VAC, 0-60 Hz, three-phase
8 current ratings from 6 Amps to 100 Amps
Compact, slim profile, ventilated metal case
IP20 rated screw terminal blocks
Threaded GND lug
Lightweight, panel mount
RoHS compliant, CE, UL and cUL recognized
KMFA series 3-phase filters start at
$77.00 (KMF306A)
MIF3 Series Very High Performance Three-phase Drive Filters The MIF3 Series industrial multi-stage EMI filters are most suitable for drives applications requiring long cable lengths (above 50m) between the drive and motor; and electrically noisy applications requiring high filter performance.
Very high performance three-phase multi-stage industrial filters
230/460 VAC, 50/60 Hz, 3-phase
11 current ratings from 10 Amps to 800 Amps
Ultra-compact, low profile ventilated metal case
Flexibility in mounting options ensure minimal panel space requirements - can be dual mounted - flat or side
Screw or stud terminals
RoHS compliant, CE, UL and cUL recognized
MIF3 series 3-phase filters start at
$142.00 (MIF310)
KMFV Series High Performance 575V Three-Phase Drive Filters
The KMFV high performance, two-stage, three-phase industrial filters are designed for industrial drives applications in harsh
environments. Ideally suited for products that must conform to part 15, FCC regulations.
Industrial applications include motor drives and inverters, in industries such as petrochemical, mining and renewable energy
0-600 VAC, 0-60 Hz, 3-phase
5 current ratings from 6 Amps to 36 Amps
IP20 rated screw terminal blocks
Compact, slim profile, ventilated metal case
Separate GND lug
Panel mount, horizontal or vertical
RoHS compliant, CE, UL and cUL recognized
KMFV series 3-phase filters start at
$87.00 (KMF306V)