Stainless
Steel Case / Brass Wetted Pressure Gauges
ProSense mechanical dial pressure gauges are available in a
variety of configurations for use in most pneumatic, hydraulic,
HVAC, plumbing, industrial and commercial applications. These high
quality gauges use Bourdon tube sensing elements and do not
require any external power sources to operate other than the media
being sensed.
These general purpose industrial pressure gauges come
with a 5 year warranty and can be used as vacuum gauges,
air pressure gauges, PSI gauges, water pressure gauges, gas
pressure gauges or for many other applications.
Features
- Stainless steel case, brass socket
- Glycerin liquid filled case to reduce needle fluctuations
due to vibration
- Vacuum range: -30 to 0 inHg
- Pressure ranges: 0-30, 0-60, 0-100, 0-160, 0-200, 0-300,
0-600, 0-1000, 0-1500, 0-2000, 0-3000, 0-6000 psi
- Brass wetted parts for use with air, oil, water and
non-corrosive liquids
- Pressure fitting: lower stem mounted or center-back
mounted 1/4" NPT
- Restricted orifice to dampen pressure surges
- Crimp-on bezel
- Dual scale gauge pressure gauges (psi/ kPa)
- +/- 1.5% of full scale value accuracy
- IP65 enclosure rating
- 5 year warranty
- 30-Day Money-Back Guarantee
Applications
Ideal for various applications in harsh environments:
- Pumps
- Compressors
- Hydraulic presses
- Machinery
- Pneumatic equipment
- Motors
ProSense 2.5" stainless steel case dial pressure
gauges are
$12.00
Stainless Steel Case
/ Brass Wetted Pressure Gauges Overview
|
 ProSense
2.5-inch Dial Stainless Steel Case Pressure Gauges (with
5 year warranty and 30-day money-back guarantee)
|