ProSense™ RTD Probes with Attached Plug
RTD1 - PXX-01 RTD Probes
- All RTD temperature sensors are pre-built stock items
- 100 ohm platinum RTD 3-wire element
- Class A accuracy
- 1/4" diameter, 316 SS sheath to protect against harsh
environments
- 3-wire RTD element encased in alumina powder insulation
provides excellent vibration dampening and heat transfer
- 6" probe, 12" probe or 18" probe lengths
- Attached 3-pin plug for quick and easy wiring connections
- Made in the USA
RTD probes with attached plug start at $44.00
|

RTD Probes (with attached plug) |
ProSense RTD Probes with Attached Plug
Overview
For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.