Head Mounted and DIN Rail Mounted Temperature Transmitters for
Thermocouple Inputs Monitoring and controlling temperature is essential in a variety of process and industrial automation applications. AutomationDirect's ProSense line offers temperature sensors, temperature switches, temperature probes, analog temperature transmitters, thermowells and dial thermometers that provide accurate and reliable feedback in temperature monitoring and control applications. ProSense head-mounted and DIN rail-mounted temperature transmitters are available for thermocouple Types J, K, or T. Head-mounted models can be mounted in any ProSense connection head or any DIN Form B sensor head and are powered by 8 to 35 VDC; 35mm DIN rail-mount models are powered by 12-35 VDC. The transmitters are reverse-polarity protected and output is linearized two-wire four to 20mA current loop. |
![]() Head Mounted Temperature Transmitters |
Thermocouple
Temperature Transmitters - Head Mount
|
![]() DIN Rail Mounted Temperature Transmitters |
Thermocouple
Temperature Transmitters - DIN Rail Mount
|
Testimonials for XTD-02000F-K
This is a fantastic low cost transmitter. We use them in applications where plant operators need something they can troubleshoot quickly and replace if needed without worrying about calibration or configuration adjustments. A perfect example of less is more!