This version of Internet Explorer is no longer supported by Microsoft, and some features of our store will soon no longer be supported by this version of IE.
Please upgrade or use a different browser.
Need help selecting BRX PLC components? Use our configuration tool to configure and order.
PLC discrete DC I/O modules allow monitoring and control of ON/OFF signals and devices that switch DC power, such as limit switches and other sensors, and small loads such as pneumatic solenoid valves and indicating lights. BRX DC I/O modules snap onto any PLC unit and are autoconfigured in the software, available in up to 16-point capacities.
BRX DC I/O Expansion Modules
The BRX platform is a versatile stackable Micro PLC system that combines powerful features in a compact,
stand-alone footprint. One of the unique features of the BRX platform is its ability to
expand its capability to fit the application.
Expansion modules easily snap onto the side of any BRX Micro PLC Unit (MPU) creating a sturdy and rugged PLC platform.
Once the expansion module has been snapped in place the software automatically discovers the I/O with little to no additional setup required.
Discrete expansion modules add discrete I/O as needed and are identified as an input module, output module or combination input/output module.
On the front panel of the digital I/O expansion modules, a color scheme and a symbol are used to denote the module type.
The modules ship without wiring terminals. This allows the selection of the termination style that best fits the application. Several wiring options are available, including: