Do-more Designer PLC Programming Software
Full-featured
programming software for Do-more PLCs
Do-more Designer™ is the full-featured PLC programming software for the Do-more™ series programmable logic controllers (PLCs).
Flexible program management
supports a mix of stage and ladder logic for a best-of-both-worlds
approach that simplifies programming and makes trouble-shooting
easier. Do-more Designer Software is offered as a free download
from the Automationdirect.com Web site. A CD-ROM version is also
available for purchase. Do-more
Designer Software Features
- Supports the Do-more PLC instruction set
- Project Browser (Window to organize the
user project)
- Data View (Interface to monitor PLC data
in a list)
- Trend View (Interface to monitor PLC
data with trend graphs)
- PID View (Interface to monitor and tune
the individual PID control loop)
- PID Overview (Interface to monitor
multiple PID control loops)
- Debug View (Interface to debug the
ladder programs)
Do-more
Designer Software Tools These tools are installed along
with Do-more Designer:
- Do-more Simulator (Offline simulator of ladder program
execution and PID control)
- Do-more Logger (Software tool to log PLC data)
- NetEdit 3 (Configuration tool for the ECOM/EBC Ethernet
modules)
|

Free Do-more Designer Software Download  Do-more
T1H Series PLC
|
PC
Requirements
- Minimum PC to PLC Connectivity, at least one of the
following:
- USB Port: connects to the CPU with USB-A
connector (USB-A to USB-B cable) - RS-232 Serial Port:
connects to the CPU with RJ-12 connector (RJ-12 to DB9 or RJ-12
to USB-B serial converter cable) - Ethernet Port: connects
to the CPU (H2-DM1E) with RJ-45 10Base-T or 100Base-T (Cat5 Patch
Cable)
- Hard Disk: 100MB free disk space
- Video Display: 1024x768, 256 colors resolution (1280x720,
true color recommended)
- Windows XP, 32-bit:
- 800MHz, single core CPU
(2GHz, multi-core or hyperthreaded recommended) - 512MB
RAM (2GB recommended)
- Vista, Windows 7, Windows 8 - 32 or 64-bit:
-
1GHz, single core CPU (2GHz, multi-core recommended) - 1GB
RAM (3GB recommended)
PLC
Programming and Communication Cables The Do-more T1H
Series CPU module T1H-DM1 has two communication ports (USB and
RS-232 serial). The T1H-DM1E has three communication ports (USB,
RS-232 serial and Ethernet). You can use any of those ports for
programming and monitoring.
Do-more
PLC Programming Software Instruction Set
- Optimized for flexibility and ease-of-use
- Pop-up "Instruction Palette" allows quick selection and
insertion of instructions into the Do-more program
- The powerful spreadsheet style MATH instruction allows
mixing of data types and accepts formulas and variables.
- Dedicated High Speed I/O & Motion Control instructions
greatly simplify and improve functionality
- Communications are easy to set up, define and
troubleshoot
- Powerful monitoring and trouble-shooting tools allow
precise tuning of PID loops; monitoring of program elements and
status bits
- Do-more Designer program management tools support a mix
of stage and ladder for a best-of-both-worlds approach that
simplifies code and makes troubleshooting easier.
- Project Management - all project files are stored
on-board the CPU, no more searching for the most recent copy of
the program
- Do-more Designer offers versatile password protection for
multiple users and assigning combinations of privileges from
available options
|
Do-more
Designer PLC Programming Software & Cables
PART
NO. |
DESCRIPTION
|
PRICE
|
INFO
|
DM-PGMSW |
Do-more Designer Windows PC programming and
documentation software for the Do-more series PLCs. Also
available for Free Download
online. Order programming cable separately.
|
$10.00 |
 |
T1H-DM-M |
Do-more T1H series PLC user manual. Covers CPUs, bases,
discrete I/O, analog I/O and specialty modules. Free Download
|
Free download |
 |
|
Do-more T1H Series PLC Overview
|