Photoelectric Sensors - 12mm Round - Metal (DM Series)

Teach-in pushbutton for quick calibration
DM series photoelectric sensors features include:
- 18 models available
- Adjustable sensitivity (diffuse and retroreflective only)
- Teach-in pushbutton
- Axial cable or M12 quick-disconnect models
- IEC IP67 protection rating
DM3/DM7 Series - 12mm metal diffuse
- 100mm and 300mm sensing distance (adjustable)
- NPN and PNP models
- Normally open/ normally closed selectable output
- Axial optics
- LED presence indicator verifies operation at the switch
- 2-meter cable exit or M12 quick-disconnect
DMP Series - 12mm metal polarized retroreflective
- 2 meter sensing distance (adjustable)
- NPN and PNP models
- Normally open/ normally closed selectable output
- Axial optics
- LED presence indicator verifies operation at the switch
- 2-meter cable exit or M12 quick-disconnect
DME/ DMR Series - 12mm through-beam
- 4 meter sensing distance
- NPN and PNP models
- Normally open/ normally closed selectable output
- LED presence indicator verifies operation at the switch
- 2-meter cable exit or M12 quick-disconnect
Photoelectric Sensors - 12mm Round -
Metal Overview