Miniature screwdrivers and sets are available in Phillips, flat, or hex styles, with ergonomic handles and helpful handle markings. Precision models' easy-turning caps and fast-turning zones on the handle accelerate the screwdriving process.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Screwdriving tools are used to drive mechanical fasteners, including a variety of slotted, Phillips, torque, and hex screws as well as an assortment of imperial and metric sized nuts. These screwdriving tools are known for their quality, ease of use, ergonomic handles, and safety friendly designs.
For part listings and specifications, go to Shop Now
Newest Additions!
Standard screwdrivers from Wera and Wiha are designed to transfer more torque with less effort and feature ergonomic handles that relieve physical stress even during intense use.
Newest Additions!
Insulated screwdrivers from Wera and Wiha are designed for safe and efficient use when working with live electrical components. The quality of the blades exceeds current standards with respect to hardness and torque strength.
Wera Kraftform Plus 900 series chisel screwdrivers are the tools for the job when regular screwdrivers are not quite enough. The hexagonal blade goes through the handle to an impact cap with integral 1/4 inch square socket. These are suitable for fastening, chiseling, and loosening seized screws.
Newest Additions!
Miniature screwdrivers, also known as precision screwdrivers or micro screwdrivers, are designed with a small drive blade intended for extremely small screws or potentiometer adjustments. These models are built to fit easily in your hand, with a smooth-turning cap for rapid and precise rotation.
Wera nutdrivers have the same Kraftform Plus handles as standard screwdrivers. Shafts are made of chrome-plated steel and are hollow to allow access to nuts on long screws. These are available in SAE and metric sets.
The Southwire nutdriver is a 6-in-1 multi-driver with 3/16" up to 9/16" sizes. This tool features a heavy-duty steel shank with bolsters for wrench-assisted turning, a comfort grip handle for extra comfort and maximum torque, chrome plated finish for corrosion resistance, and hollow shaft for screw shank clearance.
Newest Additions!
Premium quality MEGAPRO and Wiha multi-bit drivers provide various combinations of screwdriving bits in one convenient tool that can be used for nearly any industrial or home screwdriving application.
MEGAPRO multi-bit drivers are all-in-one versatile screwdrivers with a retractable cartridge to store dual tip bits.
Wiha SoftFinish multi-bit drivers are professional tools with features that make them a trusted companion for industrial or home applications. These drivers are available in various tip configurations, and a model with a conduit reamer.
Newest Additions!
Hexdrivers are handy tools designed to easily and efficiently tighten or loosen hexagon (aka Allen wrench) and Torx socket screws. The hexdriver design results in a more efficient and slip-free action and tighter adjustment while preventing rounding and cam-out.
Wera Hex-Plus hexdriver imperial and metric sets are designed for demanding applications in trade and industry. Ball tip design allows the tool to swivel on the axis of where the screw and tool meet for when angled driving is needed.
Wiha PocketStar fold-out hex drivers are compact tools featuring an engineered high-impact polymer handle casing that provides durable storage and a secure grip.
Newest Additions!
Wera driver bit sets support various screwdriving needs and are designed for tough trade, commercial, and industrial jobs.
Wiha driver bits are impact rated for power tools and heat treated to last 120 times the service life compared to standard bits. Wiha TerminatorBlue impact bits offer tight-fit driver tips that eliminate excessive bit wobble for increased accuracy and are available individually, in bit-only sets, or in driver/bit sets (driver included).
Wiha color-coded nut setters have high-visibility color-coding and laser-engraved size callouts for quick identification. These nut setters have a solid shaft for strength, durability, and long-lasting repetitive use.
Wera torque tools permit torque-controlled tightening to prevent damage to screws or work pieces and to guarantee the integrity of screw connection. This makes labor-intensive drilling, re-tapping and production downtimes a thing of the past.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings