This version of Internet Explorer is no longer supported by Microsoft, and some features of our store will soon no longer be supported by this version of IE.
Please upgrade or use a different browser.
Micro (M12) 3-pole quick-disconnect cables easily connect field devices in industrial installations. Sold in various lengths, M12 cables have a 3-pole axial or right-angle 12mm connector on one end and open leads on the other, or plugs on both ends. PVC jackets protect in most environments; PUR jackets are best for oily/sunlight applications, PUR/PVC jacket for oily/robotic applications.
Quick-disconnect cables have a 5 socket (3 or 4 wires attached) M12 female connector on one end and 3 or 4 wire open leads on the other end to provide fast and easy connection between field devices and terminal connections. A "lock in place" nickel plated brass coupling nut resists high levels of shock and vibration.
Patch cables have M12 connectors at each end (one male and one female with coupling nuts) to connect field devices.
LED versions of each type of cable have three LEDs - one power (green) and two active (yellow).
Axial Cables and right-angle cables with quick-disconnect plugs
Industry standard axial and right-angle M12 screw-lock connectors
2m, 5m and 7m quick-disconnect cable lengths
PVC (polyvinyl chloride) jacket for typical industrial applications
PUR (polyurethane) jacket for oily and direct sunlight applications
PUR/PVC (polyvinyl/polyurethane) jacket (yellow) for oily and robotic applications
Quick-disconnect cables listed can be used with patch cables
IP67 rated
M12 quick-disconnect cables start at $8.25
Cables with LED and quick-disconnect plugs
Industry standard M12 right angle female plug
These quick-disconnect cables can be used with patch cables
2m, 5m and 10m quick-disconnect cable lengths
PUR (polyurethane) jacket for oily and direct sunlight applications
PUR/PVC (polyvinyl/polyurethane) jacket (yellow) for oily and robotic applications
IP67 /IP68 / IP69K, II rated
LED indication for 10-36 VDC PNP sensors only
M12 quick-disconnect cables with indicator LEDs start at $11.00
Patch Cables with quick-disconnect plugs on each end
Industry standard M12 screw-lock connectors
Axial cable and right-angle cable connector models
1m and 3m patch cable lengths
PVC (polyvinyl chloride)jacket for typical industrial applications
IP67 rated
M12 quick-disconnect patch cables start at $8.25
Patch Cables with LED
Right-angle M12 female plug with LED indication on one end and axial male plug on the other end
0.3m, 0.6m, 1m, 2m, 5m, and 10m patch cable lengths
PUR (polyurethane) jacket for oily and direct sunlight applications
IP67 /IP68 / IP69K, II rated
LED indication for 10-36 VDC PNP sensors only
M12 quick-disconnect cables with LED indicators start at $11.00