SureGear planetary gearboxes increase the torque output of small NEMA motors and allow the use of smaller motors in many cases. A great value for servo, stepper, and other motion applications with a wide range of ratios, these gearboxes offer low backlash of 30 arc-min or less, and a 20,000 hour service life; hardware is included for mating to SureStep motors.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
SureGearŪ Small NEMA Motors Gearboxes
SureGearŪ Stepper Gearbox Cutaway
The SureGear PGCN series is a great gearbox value for servo, stepper, and other motion control applications requiring a NEMA size input/output interface. It offers the best quality available for the price point.
NEMA 17 Frame gearboxes start at
$359.00
(PGCN17-055M)
NEMA 23 Frame gearboxes start at
$396.00
(PGCN23-0525)
NEMA 34 Frame gearboxes start at
$471.00
(PGCN34-0550)
The SureGear PGCN series easily mounts to SureStep stepper motors
Voted #1 mid-sized employer in Atlanta
Check out our
job openings