Pneumatic transducers are electro-pneumatic devices that accept an electrical input (voltage and/or current) and provide a precisely regulated air pressure output. A variety of output ranges support reliable operation of elements such as pneumatic cylinders, tensioners, clutches, and brakes.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Pneumatic transducers utilize electrical signals (current or voltage) to control air pressure. I/P transducers convert a 4-20 mA current signal (I) from a PLC or other controller to a linear pneumatic output pressure (P). E/P transducers perform the same function as an I/P transducer but accept a 0-5 or 0-10 V voltage (E) input instead of current.
Used in paper and paper converting, food and drug, petrochemical, HVAC, textile, and energy management industries, these transducers provide highly reliable and repeatable operation of a variety of pneumatic components including pneumatic valve positioners, air cylinders, damper and louver actuators, and web tensioners.
For part listings and specifications, go to Shop Now
The NITRA NCP1 series offer output pressure ranges up to 120 psig, and includes an integral volume booster for high flow applications. The NCP1 transducer housing can be direct or bracket mounted (bracket included), is approved for intrinsically safe applications, and comes with additional output ports for use with a pressure gauge.
Starting at
$393.00
(NCP1-20-315N)
The NITRA NCP2 series' compact transducer housing is an excellent solution for space constrained or high-density panel installations, and is NEMA 4X (IP65) rated and approved for hazardous locations. These transducers feature pressure ranges up to 120 psig and can be direct or bracket mounted (bracket included). Optional pipe and DIN rail mounting kits are also available.
Starting at
$377.00
(NCP2-20-315N)
New!
The Metal Work Regtronic series transducers utilize two internal solenoid valves to convert an electronic signal to a regulated precision linear pneumatic output pressure. This dual solenoid design eliminates continuous supply air consumption. They offer up to a 145 psig output and can be controlled from analog input signals as well as RS232 communication or the integral keypad.
Starting at
$380.00
(5520500)
Accessories are available to help with installation of pneumatic transducers including pipe mounting brackets, DIN rail mounting brackets, and more.
Starting at
$3.00
(9200711)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings