GSOFT Windows configuration software, CD or free download. For use with GS1, GS2 and DURApulse GS3 series AC drives. Requires PC serial port, USB-RS232 or USB-485M serial adapters.
Specifications | More info...
Add to BOM or Favorites
IronHorse GSD series speed potentiometer kit, replacement, output up to input voltage, 5k ohm, 0.5W. For use with all GSD series DC drives. Includes potentiometer, knob, 0-100% dial and mounting hardware.
Specifications | Product Insert | More info...
IronHorse GSD series digital potentiometer, 120/240 VAC input, bipolar/unipolar, NEMA 4X, aluminum housing. For use with multiple AC and DC drives.
DURApulse GS series zero phase reactor, for use with multiple AC drives.
Ethernet communication module, (1) Ethernet 10/100Base-T (RJ45) and (1) RS-232/485 (RJ12) port(s), (12) simultaneous Ethernet connections, (1) serial device(s), 12-48 VDC required. For use with DURApulse and GS series AC drives.
Specifications | Manual | More info...
ZIPLink GS drive cable, RJ12 to RJ12, 6.5ft/2m cable length. For use with GS series drives and GS-EDRV communications module.
PC adapter, USB A to RS-485 (RJ45/RJ12). For use with GS series AC drives, SureServo servo drives, SOLO process controllers, CLICK PLCs and P3-550 PLC.
ZIPLink GS drive cable, RJ12 to RJ12, RS-485, 6.5ft/2m cable length. For use with GS series drives and ZL-CDM-RJ12Xnn distribution module.
ZIPLink communication cable, 6-pin RJ12 to pigtail, 6.5ft/2m cable length.
ZIPLink GS drive cable, RJ12 to HD15, shielded, RS-485, 6.5ft/2m cable length. For use with GS series drives.
ZIPLink feedthrough communication module, 8-position terminal block to RJ12 6P6C female, DIN rail mount.
ZIPLink port distribution communication module, 4 ports, RJ12 6P6C to 6-position terminal block, DIN rail mount.
ZIPLink port distribution communication module, 10 ports, RJ12 6P6C to 6-position terminal block, DIN rail mount.