Direct Sales in US and Canada  |  1-800-633-0405
My Account +  |  
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Returns (RMA's)
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
  • Country of Origins Docs
Ordering Tools +
  • Shopping Cart
  • Quick Order
  • Quotes
  • Favorites
  • Bill Of Materials
  • Customized Enclosures
  |   Contact Us   |   Site Help   |  
ChatChat
 AutomationDirect Live ChatX
  |   Register  |   Login

Recent Order Activity [Close] Close


This feature is not available to guest users. Please login to view the recent order history.

New to AutomationDirect?

Cart
0 Items
$0.00

Checkout ►
AutomationDirect
Go
FREE 2-Day Shipping
On orders $49 and over - See Details
ADC Building
HomeHome  
Tech Support +
  • Technical Support Home
  • Online Technical Forum
  • Technical and Application Notes
  • Product FAQs
  • Example Programs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Compliance Documents
  • Online Support Request
  • Contact Tech Support
  • System Integrators
  • Online and Regional Training
  • FREE Tech2Go Web Site on DVD
  • Returns (RMA's)
Downloads +
  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Product Documentation
  • Product Manuals
  • CAD Drawings
Manuals/Docs +
  • Documentation Home
  • Product Manuals
  • CAD Drawings
  • Compliance Documents
  • Mobile Doc App
  • Automation Terms
  • Online PDF Catalog
  • FREE Catalog on USB
  • FREE Printed Catalog
  • Country of Origins Docs
Product Info +
  • Product Info Home
  • News and Features
  • Online PDF Catalog
  • FREE Printed Catalog
  • Download Price List
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE e-Newsletter
  • Suggest a Product
  • Product Selectors
  • Conflict Minerals Info
  • Returns (RMA's)
About Us +
  • About Us
  • Customer Reviews
  • Contact Us
  • Online e-guide to All Resources
  • Product Returns Form
  • VARS & International Sales
  • Business Policies
  • Job Opportunities
  • Press Room
  • Become a Supplier
  • Site Map
Cookies are not enabled on your browser. Cookies are required for many of our site's features to work properly.
Please enable cookies in your browser preferences to continue.
  •  
    • Collapse All
    • Expand All
    • Clear All
+
Narrow Results
Choose one of the following to see more filter options
+
Shopping Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures / Subpanels / Thermal Management / Lighting
  • Field I/O
  • HMI (Human Machine Interface)
  • Industrial Monitors
  • Manuals
  • Motion Control
  • Motor Controls
  • Motors
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools & Test Equipment
  • Water (Potable) Components
  • Wiring Solutions
  • Inventory Reduction
  • Retired Products
  • Remanufactured Products
+
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • Catalog: Print or DVD
  • Free Tech2Go website on DVD
  • E-newsletter
  • Video Tutorials
  • Automation Blog
  • Download Price List
  • Product Application Stories
  • Affordable Online Training
  • Learning Library
  • Track Your Order
  • Pay Open Invoices
  • What's New
  • Find an authorized integrator

Recently Viewed Items
MTR-P50-1AB18 Thumbnail
MTR-P50-1AB18


TU14 Thumbnail
TU14


AVS-5211-24D Thumbnail
AVS-5211-24D


PLUG14 Thumbnail
PLUG14


MS14-18N Thumbnail
MS14-18N


More...
FVS14-18N Thumbnail
FVS14-18N


US14 Thumbnail
US14


MS14-14N Thumbnail
MS14-14N


MBT14-18N Thumbnail
MBT14-18N


Less...
You are looking at:  Motors > AC Motors - General ... > AC Motors - General ... > 3-Phase Motors, T-Fr... > MTC-300-3D18
  •    Shop   
  •    Reviews   
  •    Application Stories   
  •    Videos   
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.

$9579.00 (US $)
Stock level unknown
stock status is unknown


Quantity In Cart:


EditAdd to BOM or Favorites list
Item Shipping Weight: 2966 lbs.
MADE IN CHINA
HS Code: 8501.53
Warranty Info

MTC-300-3D18 Medium

MTC-300-3D18
IronHorse high performance AC induction motor, general purpose, 300hp, 3-phase, 460 VAC/VDC, 1800rpm, TEFC, 449T frame, cast iron.

There are no reviews for this item.
Be the first to write a review...
Application Story Submit your Application Story about this item


Description

IronHorse general purpose AC motor, 300 hp, 3-phase, 460V, 1800 RPM, TEFC, 449T frame, 3-3/8 (3.375) inch diameter shaft, cast iron, Class F insulation, NEMA design B, electrically reversible, cast iron mounting feet, cast iron junction box, steel fan cover, 5:1 variable torque rating, 2:1 constant torque rating


Our standard 30-day return policy IS offered on this item.
Ironhorse Motor Warranty Information
Due to weight restrictions this item must ship via Freight.

Note:Manuals do not come with our products unless specified in the description. Download manual from our web site at no charge.

Learn More about all the products in this category.


Documentation Links Info

Specifications
Online Manual

Drawings and Models

MTC-300-3D18 2D AutoCAD Drawings
Get 2D drawings specifically for this item.

Category 2D AutoCAD Drawings
Get 2D drawings for this and other items in the same product category.


Agency Approval Checklist

UL Listed File #:   None
UL Recognized File #:   None
UL Hazardous File #:   None
  Search UL file numbers  

View CE declarations 


CSA File #:   200895
  Search CSA file numbers  

RoHS Status:   EXEMPT 

EU Reach Go here to view EU Reach document

  EICC-GeSI logo
  Conflict Minerals Information
 
  Compliance Info checklist of all products
MTC-300-3D18  - 300 hp AC Induction Motor: cast iron, 449T, 1800 RPM
 Item '
Product
'
X
Add to favorites

Add to/Create BOM
Add to/Create BOM
BOM:
Qty:
Make the selected BOM default
BOM Name:
BOM Note:

 
For more options, see the BOM page...
Contact, Connect & More

Sign Up

to receive e-newsletters:
Manage Subscriptions

Connect With Us

Social Media Channels:
linkedin   facebook   twitter   google plus   youtube

Company Information

About Us
Reviews & Awards
System Integrator Program
VARS & International Sales
Customer Testimonials
Inventory Reduction Specials
Web Feature of the month
Download Price List

Contact Us

Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
2012 Top Places to Work

Career Opportunities

Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?

PLC Training by Interconnecting Automation
FREE Video Tutorials
FREE Online Seminars

Information & News

AutomationDirect in the News
FREE e-Newsletter (View Current Issue)
What's New
Product Pointers
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
Magazine Advertisements

Shop with confidence

Checked   Safe & Secure
payment methods
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

We accept VISA, MasterCard, Discover, American Express, PayPal, I-Checks or company purchase orders.
AutomationDirect

BBB Accredited
Site Map     Send Us your Feedback     Privacy Statement     Shipping Policy     Terms of Sale
Copyright © 1999-2017 AutomationDirect.  ALL RIGHTS RESERVED.


spinner Updating...