DL205 I/O base, 3-slot, DIN rail or panel mount, external 110-220 VAC required. 24 VDC 300mA isolated auxiliary output power included.
Specifications | Manual | More info...
Add to BOM or Favorites
DL205 I/O base, 4-slot, DIN rail or panel mount, external 110-220 VAC required. 24 VDC 300mA isolated auxiliary output power included.
DL205 I/O base, 6-slot, DIN rail or panel mount, external 110-220 VAC required. 24 VDC 300mA isolated auxiliary output power included.
DL205 I/O base, 9-slot, DIN rail or panel mount, external 110-220 VAC required. 24 VDC 300mA isolated auxiliary output power included.
DL205 I/O base, 3-slot, DIN rail or panel mount, external 12-24 VDC required.
DL205 I/O base, 4-slot, DIN rail or panel mount, external 12-24 VDC required.
DL205 I/O base, 6-slot, DIN rail or panel mount, external 12-24 VDC required.
DL205 I/O base, 9-slot, DIN rail or panel mount, external 12-24 VDC required.
DL205 I/O base, 6-slot, DIN rail or panel mount, external 125 VDC required.
DL205 I/O base, 9-slot, DIN rail or panel mount, external 125 VDC required.